Transportation VRS Thrumold Series
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
Select Account
Switching accounts will update the product catalog available to you. When switching accounts, your current cart will not move to the new account you select. Your current cart will be available if you log back into this account again.
Account# Account Name City Zip/Post Code My Account
You are browsing the product catalog for
- Products
- Advanced Sensing Technologies
- Aero & Transportation Sensing
- Aero & Transportation Sensors
- Speed Sensors
- Transportation VRS Thrumold Series
Transportation VRS Thrumold Series
Provide engine timing and transmission speed by determining speed & position of rotating shafts in heavy-duty, off-road, and construction vehicles.
The Thrumold Series VRS (Variable Reluctance Speed) sensors are designed to detect engine timing and transmission speedby determining the speed and position of rotating shafts in heavy-duty, off-road, and construction vehicles, providing information to help improve engine combustion process efficiency. These passive VRS sensors are simple, rugged devices that do not require an external voltage source for operation. A permanent magnet in the sensor establishes a fixed magnetic field. The approach and passing of a ferrous metal target near the sensor’s pole piece (sensing area) changes the flux of the magnetic field, dynamically changing its strength. This change in magnetic field strength induces a current into a coil winding which is attached to the output terminals. The output signal of a VRS sensor is an ac voltage that varies in amplitude and frequency as the speed of the monitored device changes, and is usually expressed in peak to peak voltage (Vp-p). One complete cycle occurs as each tooth passes the sensor’s pole piece. If a standard gear were used as a target, this output signal would resemble a sine wave if viewed on an oscilloscope.
Related Categories
Copyright © 2024 Honeywell International Inc.
Maximum File Size
Maximum Files Exceeded
Due to inactivity you will be logged out in 000 seconds.