Fall Protection Kits
Titan™ II B-Compliant Roof Kits
Titan™ II B-Compliant Roof Kits
Simplified Protection
The kits simplify product selection by providing all of the components necessary for fall protection safety and to meet federal OSHA compliance.
Lightweight
The Titan™ II B-Compliant Roof Kits has a lightweight: full-body harness: size universal(L/XL).
Features & Benefits:
- Rope grab with permanently-attached 3-ft. (.9 m) lanyard with shock-absorber pack
- High-strength: 5/8-in. (16 mm) diameter copolymer rope lifeline with locking snap hook
- Reusable stainless steel roof anchor bracket with plated D-ring
- Waterproof storage container
Others
- Harness Size
- Universal
- Storage Container
- Yes
- Rope Lifeline Material
- Copolymer
- Harness Style
- Full-Body
Others
- Harness Size
- Universal
- Storage Container
- Yes
- Rope Lifeline Material
- Copolymer
- Harness Style
- Full-Body
- Harness Size : Universal
- Storage Container : Yes
- Rope Lifeline Material : Copolymer
- Harness Style : Full-Body