Fall Protection Kits
Titan II ReadyRoofer® Fall Protection System
Titan II ReadyRoofer® Fall Protection System
Easy to Install
Even in difficult situations: the Titan II ReadyRoofer® Fall Protection System can be installed easily: no matter if the roofs are flat or steep-pitched.
Waterproof Container
Titan II ReadyRoofer® Fall Protection System includes a waterproof container: which is ideal for equipment storage.
Features & Benefits:
Lightweight: Full-Body Harness(T4000/UAK)
- Fully-adjustable: non-stretch harness w/mating buckle leg straps
- Easily installs on steep-pitched or flat-surface roofs
- Reusable roof anchor
- Durable: corrosion-resistant: stainless steel construction
- Attaches anywhere on the lifeline
- Lightweight: easy-to-use design with hands-free operation
- 3-ft.(.9 m)polyester web lanyard with integral shock absorber and two locking snap hooks
- 5/8-in.(16 mm)diameter copolymer rope with loop and locking snap hook
- Ideal for equipment storage
Others
- Harness Material
- Polyester
- Storage Container
- Yes
- Rope Lifeline Material
- Copolymer
- Harness Size
- Universal
- Harness Style
- Full-Body
Others
- Harness Material
- Polyester
- Storage Container
- Yes
- Rope Lifeline Material
- Copolymer
- Harness Size
- Universal
- Harness Style
- Full-Body
- Harness Material : Polyester
- Storage Container : Yes
- Rope Lifeline Material : Copolymer
- Harness Size : Universal
- Harness Style : Full-Body