Harnesses, Belts & Accessories
Titan Body Belts
Titan Body Belts
Body belts can be used in conjunction with a full-body harness to provide fall protection.
Features & Benefits:
- Light-duty Equipment/Accessory Bag w/Titan logo: zipper closure and wraparound carrying straps 13-in. x 8-in. x 8-in. (330 mm x 203 mm x 203 mm).
Others
- D-Ring Material
- Stainless Steel
- Belt Buckle Type
- Tongue
- D-Ring Locations
- Back
- Side
- Side
- Back
- Belt Buckle Material
- Stainless Steel
- Padding Location
- Back
- Belt Type
- Body Belt
Others
- D-Ring Material
- Stainless Steel
- Belt Buckle Type
- Tongue
- D-Ring Locations
- Back
- Side
- Side
- Back
- Belt Buckle Material
- Stainless Steel
- Padding Location
- Back
- Belt Type
- Body Belt
- D-Ring Material : Stainless Steel
- Belt Buckle Type : Tongue
- D-Ring Locations : Back | Side|Side|Back
- Belt Buckle Material : Stainless Steel
- Padding Location : Back
- Belt Type : Body Belt