Self-Retracting Lifelines & Personal Fall Limiters
Falcon+
New upgrade on the Honeywell Miller Falcon series to meet all new global standards, rated to provide protection for up to a 420lb (190.5 kg) worker, showcasing new user-friendly labels and design that aligns with Honeywell Miller harnesses.
Increased Weight Rating
- Increased weight rating up to 420lbs (190.5kg) – OSHA
- Meets requirements OSHA 1926.502, and the new ANSI Z359.14-2021 Class 1
Variety of Lengths
- Available in 20ft, 30ft, and 50ft options
- Corrosion-resistant stainless steel and aluminum internal components extend service life and reduce replacement costs
- Unique side payout design reduces wear on the entry guide bushing and cable for smooth operation with less drag
- Smooth, quiet operation, engineered spring retraction tension designed not to pull or drag on a worker to improve productivity and reduce fatigue
- Dual swivels (unit top and snap hook) included on all cable models to provide support and leverage when attaching to anchorage connector providing easy installation
- No annual factory recertification required