Self-Retracting Lifelines & Personal Fall Limiters
Falcon+ Edge
Now a part of the PLUS family of newly redesigned self-retracting lifelines, designed to meet all new global standards and showcasing new user-friendly labels and design that aligns with Honeywell Miller harnesses.
Weight Rating
- Weight rating up to 420 lb (190 kg) – OSHA
- Meets requirements OSHA 1926.502, and the new ANSI Z359.14-2021 Class 2
Variety of Lengths
- Available in 20ft, 30ft and 50ft working lengths to cover a wide range of applications
Edge Protection
- Helps provide protection for all working at height situations – horizontal; vertical; mounted overhead; anchored at foot level and work near edges
- Designed for sharp edge applications with an edge radius of ≥ 0.005 in (0.13 mm)
- Ideal in applications that require anchoring at foot level
- Smooth, quiet operation, engineered spring retraction tension designed not to pull or drag on a worker to improve productivity and reduce fatigue
- Dual swivels (unit top and snap hook) included on all cable models to provide support and leverage when attaching to anchorage connector providing easy installation
- No annual factory recertification required