Self-Retracting Lifelines & Personal Fall Limiters
MightyLite+
New upgrade on the Honeywell Miller MightyLite series to meet all new global standards, rated to provide protection for up to a 420lb (190.5 kg) worker, showcasing new user-friendly labels and design that aligns with Honeywell Miller harnesses.
Ideal for a full range of applications, MightyLite+ self-retracting lifelines are available with galvanized wire rope, stainless-steel wire rope, Kevlar rope in lengths from 20 feet (6m) to 130 feet (40m). MightyLite+ lifelines are easy to carry and install overhead or may be permanently mounted for repeat use.
1. INCREASED WEIGHT RATING
- Increased weight rating up to 420lbs (190.5kg) - OSHA
- Meets requirements of OSHA, ANSI Z359.14 the new ANSI Z359.14-2021 Class 1
2. VARIETY OF LENGTHS
- Available in 20 ft, 30 ft, 40 ft, 50 ft, 85 ft, 100 ft & 130 ft options
3. UNIT & LANYARD CONNECTIONS
- Corrosion-resistant stainless steel and aluminum housing extend service life
- Integral swivel reduces lifeline twisting
- Narrow payout port limits intrusion of foreign debris
- Quick-activating inertia brakes limit a free fall to less than two feet
- No annual factory recertification required
4. REDESIGNED LABELS
- Enhanced graphics, icons, and colors on UV-resistant scratch-resistant labeling
- New Miller look and feel, designs aligned with Honeywell Harnesses for mix and match protection
- Labeling aids user with regular inspection by providing space for recording
5. LIFELINE
- Carabiner and tagline included
- Available in galvanized and kevlar rope
* Stainless-steel option coming soon