Self-Retracting Lifelines & Personal Fall Limiters
Titan™ Self-Retracting Lifelines (SRL)
Titan™ Self-Retracting Lifelines (SRL)
Safety
Quick activating stainless steel braking mechanism arrests free falls requiring less fall clearance than shock-absorbing lanyards. Visual load indicator indicates when the unit must be removed from service.
Extended Service Life
Constructed of durable: impact-resistant housings with steel frames: Titan SRLs are designed to endure the demands of rigorous work environments.
Features & Benefits:
- Affordably priced
- Variety of working lengths – lifeline available in 20-: 30-: 50- and 65-feet
- No annual factory recertification required* – lowers cost of ownership and increases productivity
- Snap hook with swivel: carabiner included
- Integral handle – wire rope models include an integral handle making them easy to carry and install
- Visual load indicator – indicates the unit must be removed from service
- Narrow payout port – minimizes debris entering unit