Self-Retracting Lifelines & Personal Fall Limiters
TurboLite+
The original Personal Fall Limiter is now part of the PLUS family of newly redesigned self-retracting lifelines, rated to provide protection for up to a 420lb (190.5 kg) worker
Part of our Self-Retracting Lifeline (SRL) family, Personal Fall Limiters are wearable fall protection, well-suited for workers who value mobility on the jobsite and need to reduce fall clearance requirements.
Features and Benefits:
1. Increased Weight Rating
- Increased weight rating up to 420lbs (190.5 kg) - OSHA
- Meets requirements of OSHA, ANSI Z359.14 the new ANSI Z359.14-2021 Class 1
2. Variety of Lengths
- More than 75 options of single-leg or twin (dual-leg) configurations
- Now available in 6-ft, 8-ft and 11-foot lengths
3. Unit & Lanyard Connections
- Combinations available for unit and lanyard ends
- Available with lightweight aluminum to help reduce weight
4. Redesigned Labels
- Enhanced graphics, icons, and colors on UV-resistant scratch-proof labeling
- New Miller look and feel, designs aligned with Honeywell harnesses for mix and match protection
- High-impact resistant nylon housing
5. Lifeline
- Abrasion-resistant webbing helps provide long service life
- Integral swivel reduces lifeline twisting
WARNING:
This product can expose you to chemicals including Chromium (hexavalent compounds),
which are known to cause cancer and other birth defects or reproductive harm.
For more information, go to WWW. P65Warning.ca.gov.
Comment:
“Product intended for professional use only”