Self-Retracting Lifelines & Personal Fall Limiters
TurboLite+ Scorpion
Honeywell Miller TurboLite™+ Scorpion Personal Fall Limiters (PFL) are part of the PLUS family of newly redesigned self-retracting lifelines designed to meet all new global standards, rated to provide protection for up to a 420lb (190.5 kg) worker.
Features & Benefits
- Meets requirements of OSHA, ANSI Z359.14 the new ANSI/ASSP Z359.14-2021 Class 1
- Quick-activating: high-strength stainless steel braking system – arrests free falls
- 8-ft & 9-ft. (2.7 m) of working capacity
- New user capacity rated for up to a 420 lb. (190.5 kg) worker
- No annual factory recertification required
- Visual load indicator – indicates the unit must be removed from service
- Variety of integral anchorage connectors available
- Scorpion™ Unit Connector Options: Without connector, Steel twist-lock carabiner, Stainless steel swivel shackle, Carabiner and swivel shackle, D-ring swivel hook, Rebar hook and swivel shackle, Locking snap hook and swivel shackle, Captive eye carabiner
- Scorpion™ Lanyard End Connector Options: Locking snap hook, Locking rebar hook (new steel & aluminum options), Locking rebar swivel hook, Locking swivel snap hook, Web loop for carabiner
Agriculture, Construction, Forestry & Lumber, General Industry, Government, Manufacturing, Mining, Steel and Metals, Telecom, Transportation and Wind Energy, Warehousing
Working at height, slips, trips and falls, order picking, 4’ and above, personal fall limiter, self-retracting lanyard, self-retracting lifeline, self-retracting devices, mobility, overhead anchorage