Portables
Honeywell RAEPoint
Fixed Wireless Router
- Industrial safety
- Worker exposure monitoring
- Environmental
- Plant safety
- Continuously poweredby standard 12 to28VDC input
- Class I, Division 1(ATEX Zone 1)hazardous areacertification
- Explosion-proofenclosure forhazardousenvironmentapplications
- Transmits wirelessdata from compatiblewireless enabled gasmonitors
- Hazardous-areacertification
- C-poweredpermanent mountwireless router formesh network system
- Functions as a wirelessrouter, extending therange of a wirelessmesh network
- Mesh Wireless transmission distance of 1000 ft (300m) point to point. Range can be extended by using multiple RAEPoints to relay the signal
- LORA Wireless transmission distance of 3281 ft (1km) point to point. Range can be extended by using multiple RAEPoints to relay the signal
Others
- Minimum Temperature
- -4° F (-20° C)
- Maximum Temperature
- 131° F (55° C)
- Certifications - Other
- IECEx: Ex d ia IIC T6, GbATEX: II 2G, Ex d ia IIC T6 GbcCSAus: Class I, Division 1 Group A,B,C,D T6
- Display Type
- 4 LEDs (Network, Alarm, Communication, Mode)
Others
- Minimum Temperature
- -4° F (-20° C)
- Maximum Temperature
- 131° F (55° C)
- Certifications - Other
- IECEx: Ex d ia IIC T6, GbATEX: II 2G, Ex d ia IIC T6 GbcCSAus: Class I, Division 1 Group A,B,C,D T6
- Display Type
- 4 LEDs (Network, Alarm, Communication, Mode)
- Minimum Temperature : -4° F (-20° C)
- Maximum Temperature : 131° F (55° C)
- Certifications - Other : IECEx: Ex d ia IIC T6, GbATEX: II 2G, Ex d ia IIC T6 GbcCSAus: Class I, Division 1 Group A,B,C,D T6
- Display Type : 4 LEDs (Network, Alarm, Communication, Mode)