Portables
ppbRAE 3000 +
The most advanced wireless handheld VOC monitor with parts per billion measurement
- Measures from 1ppb up to 10,000ppb
- 3-second response time
- Humidity compensation
- Optional Mesh Radio for ConneXt compatibility
- Optional BLE Module
- Optional built-in Bluetooth transmitter that transmits real-time data up to 2 miles with RAELink3 wireless router
- Sample pump draws from up to 100 feet
- Correction factors for more than 350 compounds
- Large display reports gas type, correction factor, concentration
- Rugged housing for harsh environments
- Sensor and lamp auto-cleaning
- Built-in flashlight
- Multi-language capability – up to 10 languages
- MIL-STD-810F certified rugged housing for harsh environments
- Patented PID lamp auto-cleaning
- Patented Reflex PID Technology™
- CBRNE
- Decontamination
- Environmental Cleanups/ Remediation
- Hazmat Response
- Indoor Air Quality
- Plant Shutdown & Turn-Around
- Urban Search & Rescue
- Venue Protection
- Worker Exposure
Others
- Sampling Pump Range
- 100ft (30m) TBP
- Minimum Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 113 degree Fahrenheit
- 50 degree Celsius
- Weight
- 26 ounce av
- 738 gram
- Brand
- RAE
- Wireless Technology
- MESH, BLE
- MESH- BLE
- Ingress Protection
- IP65
- Battery Run Time
- 12-16
- 12-16 HUR
- Instrument Size
- 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)
- Humidity Range
- 0%-95%
- User Options
- • Alarms latching with manual override or automatic reset
- Sub-Category
- Premium-Gas
- Sensor Range
- VOC (0-10000ppm)
- Datalogging
- Standard 6 months at one-minute intervals
- Alarm Type
- Audible, Visual, Vibrating
- Audible- Visual- Vibrating
- Standards
- • US and Canada: UL, cUL, Classified as Intrinsically Safe for use in Class I, Division
- • US and Canada: UL- cUL- Classified as Intrinsically Safe for use in Class I- Division
- Warranty
- 3-year warranty for 10.6 eV lamp,
- 3-year warranty for 10.6 eV lamp-
- Gas Type
- VOC
- Benefits
- • 3-second response time
Others
- Sampling Pump Range
- 100ft (30m) TBP
- Minimum Temperature
- -20 degree Celsius
- -4 degree Fahrenheit
- Maximum Temperature
- 113 degree Fahrenheit
- 50 degree Celsius
- Weight
- 26 ounce av
- 738 gram
- Brand
- RAE
- Wireless Technology
- MESH, BLE
- MESH- BLE
- Ingress Protection
- IP65
- Battery Run Time
- 12-16
- 12-16 HUR
- Instrument Size
- 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)
- Humidity Range
- 0%-95%
- User Options
- • Alarms latching with manual override or automatic reset
- Sub-Category
- Premium-Gas
- Sensor Range
- VOC (0-10000ppm)
- Datalogging
- Standard 6 months at one-minute intervals
- Alarm Type
- Audible, Visual, Vibrating
- Audible- Visual- Vibrating
- Standards
- • US and Canada: UL, cUL, Classified as Intrinsically Safe for use in Class I, Division
- • US and Canada: UL- cUL- Classified as Intrinsically Safe for use in Class I- Division
- Warranty
- 3-year warranty for 10.6 eV lamp,
- 3-year warranty for 10.6 eV lamp-
- Gas Type
- VOC
- Benefits
- • 3-second response time
- Sampling Pump Range : 100ft (30m) TBP
- Minimum Temperature : -20 degree Celsius|-4 degree Fahrenheit
- Maximum Temperature : 113 degree Fahrenheit|50 degree Celsius
- Weight : 26 ounce av|738 gram
- Brand : RAE
- Wireless Technology : MESH, BLE|MESH- BLE
- Ingress Protection : IP65
- Battery Run Time : 12-16|12-16 HUR
- Instrument Size : 10” L x 3.0” W x 2.5” H (25.5 x 7.6 x 6.4 cm)
- Humidity Range : 0%-95%
- User Options : • Alarms latching with manual override or automatic reset
- Sub-Category : Premium-Gas
- Sensor Range : VOC (0-10000ppm)
- Datalogging : Standard 6 months at one-minute intervals
- Alarm Type : Audible, Visual, Vibrating|Audible- Visual- Vibrating
- Standards : • US and Canada: UL, cUL, Classified as Intrinsically Safe for use in Class I, Division|• US and Canada: UL- cUL- Classified as Intrinsically Safe for use in Class I- Division
- Warranty : 3-year warranty for 10.6 eV lamp,|3-year warranty for 10.6 eV lamp-
- Gas Type : VOC
- Benefits : • 3-second response time