/content/sps/us/en/search-results.html

    Parts & Accessories

    Uvex Clear® Plus Permanent Lens Cleaning Station

    Uvex Clear® Plus Permanent Lens Cleaning Station

    Overview
    From the experts in lens technology comes a lens cleaner that swiftly lifts and removes tough dirt: debris and even oily fingerprints to restore optical clarity. Uvex Clear® Plus Lens Cleaner reduces visible soil to below detectable limits leaving no haze: streaks or residue behind. It also has a pleasant smell and it’s toxic-free!

    Our improved formula delivers safe: effective results in an isopropanol- and silicone-free solution that won’t damage or delaminate lenses. Simply wipe soiled lenses with the solution for 10 seconds and let dry for an easy-to-achieve: long-lasting clean.

    Uvex Clear® Plus Permanent Lens Cleaning Station includes:
    • One (1) 16 oz. bottle of Uvex Clear Plus Cleaning Solution
    • 4 boxes of 500 tissues
    • A 3.5” x 4.5” mirror
    Features and Benefits:
    • Swiftly lifts and removes dirt: dust: debris: oil
    • Reduces visible soil to below detectable limits (.2 to .3% haze)
    • Streak-free: residue-free: haze-free results
    • Alcohol and silicone-free
    • Methanol: ethanol: and isopropanol-free
    • Butoxyethanol-free
    • Pleasant smell from all natural papaya extract
    • Safe to use on any lens or coated surface
    • Won’t degrade or delaminate lens material
    • Can be used in temps as low as -40°C (-40°F)
    • Proprietary formula
    • 5 year shelf life
    • 30”W x 4”L x 14”H
    • Made in the U.S.A.
    Uvex Clear® Plus Permanent Lens Cleaning Station is part of a new improved formula cleaners range which also includes Uvex Clear® Fog Eliminator Plus Anti-Fog Gel: Uvex Clear® Plus Lens Cleaner Solution: Uvex Clear® Plus Lens Cleaner Refill Solution: Uvex Clear® Plus Portable: Disposable Lens Cleaning Station: Uvex Clear® Plus Lens Tissues: Uvex® Fog Eliminator Plus Cloths and Uvex Clear® Plus Towelettes.