Safety Eyewear
Uvex® Fuse
Uvex Fuse
Features & Benefits:
- Available in AF or Hardcoat
- Dual 9-base wrap-around lens design
- Available in clear: gray: and silver mirror lens tints
- Adjustable break-away FlexiCord
- ANSI Z87.1+ 2015
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Anti-scratch Hardcoat coating
- Anti-Fog coating
- Metal frame with exceptional coverage
- Dual 9-base wrap-around lens design
- Adjustable saddle nose pads
- Soft flexible temple tips
- Available in scratch resistant AF lens coating
- Unobstructed field of vision
- U6 grade-level lens filtering 99.9% of UVB/UVA protection
- Certified to meet ANSI+ 2015 & tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Wrap-around lens design and full field of vision
Others
- Frame Color
- Gunmetal
- Product Platform Advantages
- Includes break-away FlexiCord.
- Temple Options
- Spatula
- Lens Color
- Silver Mirror
- Gray
- Clear
- Gray
- Silver Mirror
- Clear
- Nose Bridge Style
- Adjustable
- Lens Coating
- HC
- Uvextra® AF
- HC
- Uvextra® AF
Others
- Frame Color
- Gunmetal
- Product Platform Advantages
- Includes break-away FlexiCord.
- Temple Options
- Spatula
- Lens Color
- Silver Mirror
- Gray
- Clear
- Gray
- Silver Mirror
- Clear
- Nose Bridge Style
- Adjustable
- Lens Coating
- HC
- Uvextra® AF
- HC
- Uvextra® AF
- Frame Color : Gunmetal
- Product Platform Advantages : Includes break-away FlexiCord.
- Temple Options : Spatula
- Lens Color : Silver Mirror|Gray|Clear | Gray | Silver Mirror|Clear
- Nose Bridge Style : Adjustable
- Lens Coating : HC | Uvextra® AF|HC|Uvextra® AF