Safety Eyewear
Uvex Genesis®
Uvex Genesis
Features & Benefits:
- ¾ frame with comfort brow for all day wear and performance
- Polycarbonate lens, premium HydroShield® Anti-Fog coating
- Ratchet, adjustable temples and flexible nose “fingers” using MMT-Multi Material Technology®
- Available in a very wide range of lens tints
- Economical lens replacement system and lifetime frame guarantee
- Meets military Vo ballistic impact requirement (on clear lens tint)
- Made in the USA
- ANSI Z87.1+ - 2015
- CSA Z94.3 certified
- Available in HydroShield® Anti-Fog coating, it offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
- Available in Ultra-dura® Hardcoat/Anti-Scratch coating
- Built with combination of different materials we call MMT-Multi-Material Technology ®, providing a high level of adjustability and comfort
- 9-base wrap-around lens provides uncompromised peripheral vision and protection
- Adjustability provided by the ratchet lens, temple length and lens inclination
- Soft flexible “fingers” adjust and conform to almost any nasal profile and reduce slippage
- Soft elastomer browguard diffuses and deflects impact, while providing all-day comfort
- Frames available in Black and Vapor Blue
- ANSI Z87.1+ - 2015
- CSA Z94.3 certified
- U6 grade -level filtering 99.9% of UVB/UVA protection for far and near UV transmittance
- Available in wide range of lens tints, including SCT (Spectrum Control Technology) specialized lens tints
- Available in HydroShield® Anti-Fog coating
- Available in multiple specialized lens tints
- Easy and economical lens replacement system
- Lifetime frame guarantee
- Readers available
- Available in Slim for narrow facial profiles
- RX inserts available
- Available in Military Kits
- Made in USA
- ¾ frame that offers adjustability and customizability, high performance and comfort
Others
- Lens Material
- Polycarbonate
- Frame Flexibility
- Adjustable temple length
- Lens Color
- Variety of Lens Tints
- Lens Coating
- HydroShield AF
- Ultra-Dura HC
- Frame Color
- Vapor Blue
- Patriot Red - White - Blue
- Black
- Product Platform Advantages
- Available in Military Kits
- Easy, economical lens replacement system; Lifetime frame guarantee; Made in USA; Readers & Slim available.
- Lens Replacement Style
- Snap-Fit
- Nose Bridge Style
- Flexible
- Soft
- Flexible
- Soft
- Browbar
- Soft
- Temple Options
- Ratchet
- Frame Style
- 3/4 Frame
Others
- Lens Material
- Polycarbonate
- Frame Flexibility
- Adjustable temple length
- Lens Color
- Variety of Lens Tints
- Lens Coating
- HydroShield AF
- Ultra-Dura HC
- Frame Color
- Vapor Blue
- Patriot Red - White - Blue
- Black
- Product Platform Advantages
- Available in Military Kits
- Easy, economical lens replacement system; Lifetime frame guarantee; Made in USA; Readers & Slim available.
- Lens Replacement Style
- Snap-Fit
- Nose Bridge Style
- Flexible
- Soft
- Flexible
- Soft
- Browbar
- Soft
- Temple Options
- Ratchet
- Frame Style
- 3/4 Frame
- Lens Material : Polycarbonate
- Frame Flexibility : Adjustable temple length
- Lens Color : Variety of Lens Tints
- Lens Coating : HydroShield AF|Ultra-Dura HC
- Frame Color : Vapor Blue|Patriot Red - White - Blue|Black
- Product Platform Advantages : Available in Military Kits|Easy, economical lens replacement system; Lifetime frame guarantee; Made in USA; Readers & Slim available.
- Lens Replacement Style : Snap-Fit
- Nose Bridge Style : Flexible | Soft|Flexible|Soft
- Browbar : Soft
- Temple Options : Ratchet
- Frame Style : 3/4 Frame