Safety Eyewear
Uvex Livewire® CSA
Uvex Livewire® CSA
Features & Benefits:
- PC lens: HydroshieldAF: DURA-STREME® AF/HC: and Uvexstreme Plus AF
- Foam subframe: padded temple: ratcheting temples: adjustable headband
- Simple temple-to-headband exchange system
- Full frame: Extremestyle
- CSA Z94.3
- HydroshieldAFcoating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
- Dura-stremedual coating technology with Uvextreme antifog on interior and Ultra-dura anti-scratch on exterior for 3x longer lens life 2x greater scratch resistance
- Available in Uvextreme Plus coating
- Precision-design foam subframe contours around the eyes
- Padded temples provide ideal tension and flex
- Ratchet: adjustable temples: lens inclination angle by up to 15%
- Upper and side ventilations channels in the frame for enhanced anti-fog performance
- Adjustable cloth headband: easy temple-to-headband quick and easy
- Certified to meet ANSI+2015 and tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- U6 grade –level filtering 99.9% UVB/UVA protection
- 100% dielectric
- Available in the widest assortment of lens tints of any sealed eyewear on market
- Simple temple-to-headband exchange system
- Rx model available
- Full-frame: Extremecoverage
Others
- Lens Color
- Variety of Lens Tints
- Product Platform Advantages
- Comfortable-adjustable- sealed protection; Rx available.
- Browbar
- Cushioned
- Frame Flexibility
- Adjustable lens inclination and temple length
- Frame Style
- Full Frame
- Temple Options
- Cushioned; Headband
- Frame Color
- Matte Black; Silver
- Lens Coating
- HydroShield AF; Dura-Streme HC/AF; Uvextreme AF
Others
- Lens Color
- Variety of Lens Tints
- Product Platform Advantages
- Comfortable-adjustable- sealed protection; Rx available.
- Browbar
- Cushioned
- Frame Flexibility
- Adjustable lens inclination and temple length
- Frame Style
- Full Frame
- Temple Options
- Cushioned; Headband
- Frame Color
- Matte Black; Silver
- Lens Coating
- HydroShield AF; Dura-Streme HC/AF; Uvextreme AF
- Lens Color : Variety of Lens Tints
- Product Platform Advantages : Comfortable-adjustable- sealed protection; Rx available.
- Browbar : Cushioned
- Frame Flexibility : Adjustable lens inclination and temple length
- Frame Style : Full Frame
- Temple Options : Cushioned; Headband
- Frame Color : Matte Black; Silver
- Lens Coating : HydroShield AF; Dura-Streme HC/AF; Uvextreme AF