Safety Eyewear
Uvex Protégé
Uvex Protégé - Safety Eyewear
Features & Benefits:
- HydroShield® Anti-Fog, Ultra-dura® Hardcoat
- Soft temple tip pads: flexible nose “fingers”
- Secure wraparound brow
- Lifetime frame guarantee
- Proprietary Floating Lens for flexible frame to fit different facial profiles
- Clear lens tint with HydroShield® Anti-Fog meets military ballistic test for impact
- Made in USA
- ANSI Z87.1+ - 2015
- CSA Z94.3 certified
- HydroShield® Anti-Fog coating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
- Ultra-dura® Hardcoat coating
- Ultra-lightweight design weighs only 27.5 grams (less than an ounce)
- Soft temple tip pads
- Soft flexible nose “fingers” reduce slippage
- Secure wraparound brow expands to fit a wide range of users
- Certified to meet ANSI+ 2015
- CSA Z94.3 certified
- Available in multiple lens tints, including specialized SCT (Spectrum Control Technology)
- U6 grade-level filtering >99.9% of UVB/UVA protection for far and near UV transmittance
- Proprietary Floating Lens for a flexible frame
Others
- Lens Coating
- HydroShield® AF
- Ultra-dura® HC
- Nose Bridge Style
- Flexible
- Soft
- Browbar
- Wraparound
- Temple Options
- Cushioned
- Lens Color
- Variety of Lens Tints
- Product Platform Advantages
- Lightweight, flexible frame for different facial profiles
- Frame Color
- Metallic Black
- Frame Flexibility
- Proprietary Floating Lens™
Others
- Lens Coating
- HydroShield® AF
- Ultra-dura® HC
- Nose Bridge Style
- Flexible
- Soft
- Browbar
- Wraparound
- Temple Options
- Cushioned
- Lens Color
- Variety of Lens Tints
- Product Platform Advantages
- Lightweight, flexible frame for different facial profiles
- Frame Color
- Metallic Black
- Frame Flexibility
- Proprietary Floating Lens™
- Lens Coating : HydroShield® AF|Ultra-dura® HC
- Nose Bridge Style : Flexible|Soft
- Browbar : Wraparound
- Temple Options : Cushioned
- Lens Color : Variety of Lens Tints
- Product Platform Advantages : Lightweight, flexible frame for different facial profiles
- Frame Color : Metallic Black
- Frame Flexibility : Proprietary Floating Lens™