Safety Eyewear
Uvex Tomcat®
Uvex Tomcat
Features & Benefits:
- Available in Hardcoat lens coating
- Spring-hinge temples with soft temple tips for comfortable fit
- Provides exceptional peripheral coverage and protection
- Available in various lens tints
- Wraparound ¾ frame design
- ANSI Z87.1+2015
- Anti-scratch Hardcoat coating
- Sleek: wraparound full frame design
- Nosepiece with adjustable saddle pads for fit and comfort
- Spring-hinge temples with soft temple tips for comfortable fit
- Available in a scratch-resistant hardcoat
- Available in a variety of lens tints
- Offers a tight-wrap dual lens design
- U6 grade-level lens filtering 99.9% of UVB/UVA protection
- Certified to meet ANSI+ 2015 standards
Others
- Lens Coating
- HC
- Frame Color
- Gunmetal
- Lens Color
- Mirror
- Clear
- Mirror
- Clear
- Frame Style
- 3/4 Frame
- Nose Bridge Style
- Adjustable
- Temple Options
- Padded Metal Tips
- Product Platform Advantages
- Wraparound ¾ frame design; Exceptional peripheral coverage and protection; Adjustable nosepiece; Spring-hinge temples; Offered in hardcoat anti-scratch coating.
Others
- Lens Coating
- HC
- Frame Color
- Gunmetal
- Lens Color
- Mirror
- Clear
- Mirror
- Clear
- Frame Style
- 3/4 Frame
- Nose Bridge Style
- Adjustable
- Temple Options
- Padded Metal Tips
- Product Platform Advantages
- Wraparound ¾ frame design; Exceptional peripheral coverage and protection; Adjustable nosepiece; Spring-hinge temples; Offered in hardcoat anti-scratch coating.
- Lens Coating : HC
- Frame Color : Gunmetal
- Lens Color : Mirror|Clear | Mirror|Clear
- Frame Style : 3/4 Frame
- Nose Bridge Style : Adjustable
- Temple Options : Padded Metal Tips
- Product Platform Advantages : Wraparound ¾ frame design; Exceptional peripheral coverage and protection; Adjustable nosepiece; Spring-hinge temples; Offered in hardcoat anti-scratch coating.