Safety Goggles
Uvex Entity™
Uvex Entity
Features & Benefits:
- Available in Fog-resistant lens coating
- Lightweight and flexible PVC body
- Available in three lens tints including welding shades
- Adjustable, latex-free Neoprene headband
- ANSI Z87.1+
- CSA Z94.3 certified
- Uvextra Fog-resistant lens coating
- Lightweight, compact design easily accommodates disposable respirators and other PPE
- PVC body naturally conforms to the face to provide a comfortable, gap-free fit
- The toric shaped lens provides a wide field of unobstructed peripheral vision
- Latex-free Neoprene headband
- Available in clear and welding shade tints
- U6 lens filter >99.9% of UVB/UVA
- Certified to meet ANSI+ standard
- CSA Z94.3 certified
- Comfortable protection for chemical and hot solid hazards
- Available in clear and welding shades
Others
- Headband Color
- Black
- Frame Color
- Black
- Headband Material
- Neoprene
- Headband Included
- Yes
- Product Platform Advantages
- Lightweight, compact design easily accommodates disposable respiratory and other PPE; indirect venting system helps to minimize fogging; adjustable, latex-free neoprene headband; Fog-resistant lens coating
- Lens Color
- Shade 3.0
- Shade 5.0
- Clear
- Lens Coating
- Uvextra® Fog-resistant coating
Others
- Headband Color
- Black
- Frame Color
- Black
- Headband Material
- Neoprene
- Headband Included
- Yes
- Product Platform Advantages
- Lightweight, compact design easily accommodates disposable respiratory and other PPE; indirect venting system helps to minimize fogging; adjustable, latex-free neoprene headband; Fog-resistant lens coating
- Lens Color
- Shade 3.0
- Shade 5.0
- Clear
- Lens Coating
- Uvextra® Fog-resistant coating
- Headband Color : Black
- Frame Color : Black
- Headband Material : Neoprene
- Headband Included : Yes
- Product Platform Advantages : Lightweight, compact design easily accommodates disposable respiratory and other PPE; indirect venting system helps to minimize fogging; adjustable, latex-free neoprene headband; Fog-resistant lens coating
- Lens Color : Shade 3.0|Shade 5.0|Clear
- Lens Coating : Uvextra® Fog-resistant coating