Safety Goggles
Uvex Flex Seal®
Uvex Flex Seal
Features & Benefits:
- Available in HydroShield® Anti-Fog lens coating
- Available in Uvextreme® Anti-Fog lens coating
- Indirect venting system
- Fits comfortably over prescription eyewear
- Available in clear, shade 3 and shade 5 lens tints
- Economical lens replacement
- Meets ANSI Z87.1+
- Meets CSA Z94.3
- HydroShield® Anti-Fog coating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
- Uvextreme® Anti-Fog coating on shade 3 and shade 5
- Lightweight, silicone body that conforms to the face to assure the highest level of comfort and eye protection
- Fits comfortably over most prescription eyewear
- Silicone body seals to almost any face shape, while offering exceptional all-day comfort
- HydroShield® Anti-Fog lens coating
- Uvextreme® Anti-Fog lens coating
- U6 grade-level lens filtering 99.9% of UVB/UVA protection
- Certified to meet ANSI+
- Meets CSA Z94.3
- Dependable, lightweight, comfortable, face seal
- Indirect venting
- Economical lens replacement
- Made in USA
Others
- Headband Color
- Gray
- Lens Coating
- HYDROSHIELD® AF
- Uvextreme AF
- Headband Material
- Neoprene
- Lens Color
- Shade 3.0
- Shade 5.0
- Gray
- Lens Material
- Polycarbonate
- Product Platform Advantages
- Lightweight, silicone body conforms to the face for highest level of comfort and protection; indirect venting system, along with Uvextreme anti-fog coating, minimizes fogging in extreme environments; made in USA
- Headband Included
- Yes
- Frame Color
- Gray
- Navy
Others
- Headband Color
- Gray
- Lens Coating
- HYDROSHIELD® AF
- Uvextreme AF
- Headband Material
- Neoprene
- Lens Color
- Shade 3.0
- Shade 5.0
- Gray
- Lens Material
- Polycarbonate
- Product Platform Advantages
- Lightweight, silicone body conforms to the face for highest level of comfort and protection; indirect venting system, along with Uvextreme anti-fog coating, minimizes fogging in extreme environments; made in USA
- Headband Included
- Yes
- Frame Color
- Gray
- Navy
- Headband Color : Gray
- Lens Coating : HYDROSHIELD® AF|Uvextreme AF
- Headband Material : Neoprene
- Lens Color : Shade 3.0|Shade 5.0|Gray
- Lens Material : Polycarbonate
- Product Platform Advantages : Lightweight, silicone body conforms to the face for highest level of comfort and protection; indirect venting system, along with Uvextreme anti-fog coating, minimizes fogging in extreme environments; made in USA
- Headband Included : Yes
- Frame Color : Gray|Navy