Safety Goggles
Uvex Futura™ Goggles
Uvex Futura Goggles
Features & Benefits:
- Available in Uvextreme anti-fog lens coating
- Fits over most prescription eyewear
- Available in clear and welding shade lens tints
- Economical lens replacement system
- Wraparound sport style with frosted browguard
- ANSI Z87.1-2010
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Uvextreme AF
- Wraparound style with frosted browguard reduces overhead glare
- Wraparound design features excellent panoramic vision
- Fits over most prescription eyewear
- Offers protection against dust: mist: impact and chemical splash
- Offers protection against welding infrared radiation
- Certified to meet ANSI & tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Economical lens replacement system
- Made in USA