Safety Goggles
Uvex Stealth® OTG
Uvex Stealth OTG
Features & Benefits:
- Polycarbonate lens, HydroShield® AF coating
- Polypropylene, MMT elastomer, comfortable, goggle body
- Quick-adjust, latex-free headband in Neoprene or fabric
- Available in various lens tints
- Available in classic toric lens and readers
- Easy and economical lens replacement system
- ANSI Z87.1+
- CSA Z94.3 certified
- Hydroshield® AF coating offers consistent fog-free time of 90X longer than the majority of other anti-fog products and provides 2X greater scratch resistance than our next best anti-fog coating.
- Full view lens that provides superior optics and peripheral vision
- Polypropylene, MMT, soft, elastomer body flexes and conforms to the face for a secure, gap-free, comfortable fit
- Pivoting, easy-adjusting latex-free headband, available in Neoprene or Fabric
- Easy and economical lens replacement system
- High comfort and protection
- Certified to meet ANSI+
- CSA Z94.3 certified
- U6 grade –level filtering 99.9% UVB/UVA protection
- Available in various lens tints
- Easy and economical lens replacement system
- Made in USA
- Uvex Stealth OTG is available in classic toric lens and and Readers
- Full coverage, protection and comfort
Others
- Lens Color
- Amber
- Gray
- Clear
- Browbar
- Soft
- Headband Included
- Yes
- Lens Material
- Polycarbonate
- Lens Coating
- HydroShield AF
- Product Platform Advantages
- Easy, economical lens replacement system; Available in regular toric lens and Readers; Made in USA.
- Headband Color
- Gray
- Frame Color
- Navy
- Frame Flexibility
- Adjustable headband
- Headband Material
- Neoprene
- Fabric
- Neoprene
- Fabric
- Lens Replacement Style
- Snap-Fit
Others
- Lens Color
- Amber
- Gray
- Clear
- Browbar
- Soft
- Headband Included
- Yes
- Lens Material
- Polycarbonate
- Lens Coating
- HydroShield AF
- Product Platform Advantages
- Easy, economical lens replacement system; Available in regular toric lens and Readers; Made in USA.
- Headband Color
- Gray
- Frame Color
- Navy
- Frame Flexibility
- Adjustable headband
- Headband Material
- Neoprene
- Fabric
- Neoprene
- Fabric
- Lens Replacement Style
- Snap-Fit
- Lens Color : Amber|Gray|Clear
- Browbar : Soft
- Headband Included : Yes
- Lens Material : Polycarbonate
- Lens Coating : HydroShield AF
- Product Platform Advantages : Easy, economical lens replacement system; Available in regular toric lens and Readers; Made in USA.
- Headband Color : Gray
- Frame Color : Navy
- Frame Flexibility : Adjustable headband
- Headband Material : Neoprene|Fabric|Neoprene | Fabric
- Lens Replacement Style : Snap-Fit