Earplugs
AirSoft®
Air flow for optimum comfort. NRR 27
- Advanced air pocket design features internal noise-blocking fins
- Four-flange profile creates better seal in the ear canal
- Provides more comfort than other flanged, reusable earplugs due to the softer flanges not applying as much pressure
- Firm stem facilitates easy insertion and removal
- Available in White Nylon cord, or Red Polycord
- Available in uncorded and corded versions; corded dispenser & refills Coming Soon!
Inspect: Prior to fitting, examine your earplugs for dirt, damage, deformation, or extreme hardness.
Discard: Discard immediately if earplugs are compromised.
Hygiene: Wash reusable earplugs with mild soap and warmwater only. Pat dry with a towel and store when not in use. Do not treat with any other substances, as the earplugs may degrade and compromise effectiveness. With proper maintenance, reusable earplugs can be used daily for 2-4 weeks.
Fitting a reusable earplug:
- While holding the stem, reach a hand over your head and gently pull top of your ear up and back.
- Insert the earplug so all flanges are well inside your ear canal.
- If properly fitted, the tip of the earplug stem may be visible to someone looking at you from the front.
Recommended Industries/Use: Agriculture, Construction, Fire, Forestry, Government, Law Enforcement, Light Manufacturing, Transportation, Utilities, Welding
Others
- Noise Reduction Rating
- 27
- 27 decibel
- Detectable
- No
- High Visibility
- No
- Earplug Shape
- Flange
- Earplug Size
- One Size Fits All
- Canada Class
- A (L)
- Reusability
- Reusable
Others
- Noise Reduction Rating
- 27
- 27 decibel
- Detectable
- No
- High Visibility
- No
- Earplug Shape
- Flange
- Earplug Size
- One Size Fits All
- Canada Class
- A (L)
- Reusability
- Reusable
- Noise Reduction Rating : 27|27 decibel
- Detectable : No
- High Visibility : No
- Earplug Shape : Flange
- Earplug Size : One Size Fits All
- Canada Class : A (L)
- Reusability : Reusable