Earplugs
TrustFit® Plus
Trust in Your Fit - Reusable, no-roll down, push-in foam, bell-shaped earplug. NRR 31
- No roll-down required: soft foam with dimpled tip collapses to be easily and gently pushed into ear canal
- Bell Shape provides effective NRR 31dB: Canada Class A(L) hearing protection
- The stem fits naturally between the finger and thumb: even while wearing work gloves
- Reusable for up to 5 days when properly cared for
- Available in uncorded and corded versions; corded dispenser & refills Coming Soon!
Inspect:
Prior to fitting, examine earplugs for dirt, damage or hardness — discard immediately if compromised.
Clean:
Earplugs should be cleaned between each use and prior to re-insertion. To wash use mild soap and warm water, pat dry then store in protected area when not in use. Chemicals, disinfectants, and solutions should not be used on foam earplugs.
Hygiene:
Earplugs can be used a full work-week. Replace after 5 days or if foam tip is damaged or hardened.
Improper fit of this device will reduce its effectiveness in attenuating noise. Refer to instructions on package for proper fit.
Fitting a push-in foam earplug:
- While holding the stem, reach a hand over your head and gently pull the top of your ear up and back.
- Insert earplug so foam tip is well inside the ear canal. Use a gentle rocking motion while pushing earplug into ear canal to ensure a deep fit.
- If properly fitted, the tip of the earplug stem may be visible to someone looking at you from the front.
Recommended Industries/Use: Agriculture, Construction, Fire, Forestry, Government, Law Enforcement, Manufacturing, Mining, Steel and Metals, Transportation, Utilities, Welding