Earplugs
TrustFit® Pod
Trust in Your Fit - TrustFit Earplug providing workers with a more comfortable option. NRR 28
- No roll-down soft foam pod with dimpled tip collapses to be easily and gently pushed into ear canal
- Provides effective NRR 28dB, Canada Class A(L) hearing protection
- The stem fits naturally between the finger and thumb, even while wearing work gloves
- Reusable for up to 5 days when properly cared for Wear Confidence. Trust In Your Fit.
- Available in uncorded and corded versions; corded dispenser & refills Coming Soon!
Inspect:
Prior to fitting, examine earplugs for dirt, damage or hardness — discard immediately if compromised.
Clean:
Earplugs should be cleaned between each use and prior to re-insertion. To wash use mild soap and warm water, pat dry then store in protected area when not in use. Chemicals, disinfectants, and solutions should not be used on foam earplugs.
Hygiene:
Earplugs can be used a full work-week. Replace after 5 days or if foam tip is damaged or hardened.
Fitting a push-in foam earplug:
- While holding the stem, reach a hand over your head and gently pull the top of your ear up and back.
- Insert earplug so foam tip is well inside the ear canal. Use a gentle rocking motion while pushing earplug into ear canal to ensure a deep fit.
- If properly fitted, the tip of the earplug stem may be visible to someone looking at you from the front.
Recommended Industries/Use: Agriculture, Construction, Fire, Forestry, Government, Law Enforcement, Manufacturing, Mining, Steel and Metals, Transportation, Utilities, Welding.
Others
- Noise Reduction Rating
- 28 decibel
- 28
- Material
- PU Foam; TPU
- High Visibility
- Yes
- Earplug Shape
- Push-to-Fit
- Canada Class
- A (L)
- Reusability
- Reusable
- Detectable
- No
Others
- Noise Reduction Rating
- 28 decibel
- 28
- Material
- PU Foam; TPU
- High Visibility
- Yes
- Earplug Shape
- Push-to-Fit
- Canada Class
- A (L)
- Reusability
- Reusable
- Detectable
- No
- Noise Reduction Rating : 28 decibel|28
- Material : PU Foam; TPU
- High Visibility : Yes
- Earplug Shape : Push-to-Fit
- Canada Class : A (L)
- Reusability : Reusable
- Detectable : No