Earplugs
TrustFit® Trak
Trust in Your Fit. Reusable: Metal Detectable Push-in Foam Earplug. NRR 29
- No roll-down required: soft foam pod with dimpled tip collapses to be easily and gently pushed into ear canal
- Provides effective NRR 29dB: Canada Class A(L) hearing protection
- Metal band detectable by x-ray or electromagnetically
- Bright colors for easy visual detection
- Metallic cord
- Reusable for up to 5 days when properly cared for
- Available in standard box; corded dispenser & refills Coming Soon!
Earplug Fitting & Maintenance Recommendations
Inspect:
Prior to fitting, examine earplugs for dirt, damage or hardness — discard immediately if compromised.
Clean:
Earplugs should be cleaned between each use and prior to re-insertion. To wash use mild soap and warm water, pat dry then store in protected area when not in use. Chemicals, disinfectants, and solutions should not be used on foam earplugs.
Hygiene:
Earplugs can be used a full work-week. Replace after 5 days or if foam tip is damaged or hardened.
Fitting a push-in foam earplug:
- While holding the stem, reach a hand over your head and gently pull the top of your ear up and back.
- Insert earplug so foam tip is well inside the ear canal. Use a gentle rocking motion while pushing earplug into ear canal to ensure a deep fit.
- If properly fitted, the tip of the earplug stem may be visible to someone looking at you from the front.
Recommended Industries/Use: Food & Beverage Manufacturing, Pulp & Paper, Cannabis
Others
- Noise Reduction Rating
- 29
- Single Number Rating
- 35
- Corded
- YES
- Certifications; Standards; Specifications Met
- ANSI, CE EN352, ISO9001-2015
- Optional Accessories
- NONE
- Pflege und Wartung
- Replace every 5 days
- Noise Environments
- High
- Verticals Served
- Food & Beverage; Pulp & Paper; Cannabis
- High Visibility
- Yes
- Product Family
- Detectable Earplugs
- Earplug Shape
- Pod
- Detectability
- YES
- SLC80 Rating
- none
- Earplug Type
- Reusable
- Earplug Size
- Universal
- Canada Class
- A(L)
- Reusability
- YES
- Detectable
- YES
- Cord Color
- Blue
- Standards
- ANSI, CE EN352, ISO 9001-2015
- Packaging
- polybag/box
- Material
- PU & TPE
- Benefits
- Detectable Earplug
Others
- Noise Reduction Rating
- 29
- Single Number Rating
- 35
- Corded
- YES
- Certifications; Standards; Specifications Met
- ANSI, CE EN352, ISO9001-2015
- Optional Accessories
- NONE
- Pflege und Wartung
- Replace every 5 days
- Noise Environments
- High
- Verticals Served
- Food & Beverage; Pulp & Paper; Cannabis
- High Visibility
- Yes
- Product Family
- Detectable Earplugs
- Earplug Shape
- Pod
- Detectability
- YES
- SLC80 Rating
- none
- Earplug Type
- Reusable
- Earplug Size
- Universal
- Canada Class
- A(L)
- Reusability
- YES
- Detectable
- YES
- Cord Color
- Blue
- Standards
- ANSI, CE EN352, ISO 9001-2015
- Packaging
- polybag/box
- Material
- PU & TPE
- Benefits
- Detectable Earplug
- Noise Reduction Rating : 29
- Single Number Rating : 35
- Corded : YES
- Certifications; Standards; Specifications Met : ANSI, CE EN352, ISO9001-2015
- Optional Accessories : NONE
- Pflege und Wartung : Replace every 5 days
- Noise Environments : High
- Verticals Served : Food & Beverage; Pulp & Paper; Cannabis
- High Visibility : Yes
- Product Family : Detectable Earplugs
- Earplug Shape : Pod
- Detectability : YES
- SLC80 Rating : none
- Earplug Type : Reusable
- Earplug Size : Universal
- Canada Class : A(L)
- Reusability : YES
- Detectable : YES
- Cord Color : Blue
- Standards : ANSI, CE EN352, ISO 9001-2015
- Packaging : polybag/box
- Material : PU & TPE
- Benefits : Detectable Earplug