Earplugs
X-TREME®
Tapered Design for Comfort and Protection. NRR 32
- Brightly colored orange offering high visibility and worker compliance
- Self-adjusting polyurethane foam expands to fit virtually every wearer
- Smooth: soil-resistant closed-cell foam skin prevents dirt build-up
- Prefilled canister refills for the HL400 Earplug Dispenser and Bulk refills for LS-400 Earplug Dispensers save time: waste and space
- Smooth tapered shape for easy insertion and removal
- Available in uncorded and corded versions as well as multiple uncorded dispenser refills; corded dispenser & refills Coming Soon!
Inspect: Prior to fitting, examine your earplugs.
Discard: Discard disposable earplugs after each use, or if earplugs are compromised.
Hygiene: To maintain hygiene standards, disposable earplugs should be discarded at the end of every shift.
Fitting a disposable earplug:
- With clean hands, roll the entire earplug into narrowest possible crease-free cylinder.
- Reach over your head with a free hand, pull your ear up and back, and insert the earplug well inside your ear canal.
- Hold for 30 – 40 seconds, until the earplug fully expands in your ear canal. If properly fitted, the end of the earplugs should not be visible to someone looking at you from the front.
Recommended Industries/Use: Agriculture, Construction, Fire, Forestry, Government, Law Enforcement, Manufacturing, Mining, Steel and Metals, Transportation, Utilities, Welding.
Others
- Noise Reduction Rating
- 32
- 32 decibel
- Material
- Polyurethane Foam; Polyvinyl Chloride
- High Visibility
- Yes
- Earplug Shape
- Tapered
- Canada Class
- A (L)
- Reusability
- Disposable
- Detectable
- No
Others
- Noise Reduction Rating
- 32
- 32 decibel
- Material
- Polyurethane Foam; Polyvinyl Chloride
- High Visibility
- Yes
- Earplug Shape
- Tapered
- Canada Class
- A (L)
- Reusability
- Disposable
- Detectable
- No
- Noise Reduction Rating : 32|32 decibel
- Material : Polyurethane Foam; Polyvinyl Chloride
- High Visibility : Yes
- Earplug Shape : Tapered
- Canada Class : A (L)
- Reusability : Disposable
- Detectable : No