Electronic Earmuffs
Impact In-Ear PRO
ANSI-Certified in-ear hearing protector with safe hear-through levels and also available with Bluetooth. NRR 29
The Impact In-Ear PRO offers an NRR 29 dB and is equipped with electronic hear-through amplification at protected levels. Critical communication and environmental awareness are enhanced even in noisy conditions while the user is protected from harmful noises.
The Impact In-Ear PRO is available with & without Bluetooth® 5.0, which allows workers to connect with devices, and increase communication efficiency.
Product Features & Benefits (BT and Non-BT Impact In-Ear Pro)
- Ansi-Certified In-Ear Hearing Protectors
- OSHA-compliant
- Active hear-through amplifies surrounding noise up to 82dB
- Hear crucial commands and environmental noise
- Bright colors for added safety
- Compact travel case w/variety of earplug sizes
- USB-C rechargeable lithium battery
- Flexible, moldable ear hook
- Great for all industries